IESNA:LM-63-2002
[TEST]P1203909
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-840-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19392
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2666.6 2867.6 3083.5 3300.5 3466.7 3568.6 3630.5 3665.3 3703.6 3748.1
3805.4 3883.2 3988.1 4111.9 4262.3 4515.6 4898.3 5405.8 6032.5 6816.3
7843.7 9022.9 10278.5 11420.4 12110.6 11760.1 11058.7 10118.8 8989.7 7644.1
5942 4245.4 2778.6 1615.2 710.6 220 0
2666.6 2845.6 3034.9 3220.2 3365.3 3457.1 3514.3 3547.5 3581.2 3623.1
3682.9 3766.3 3875.1 4000.1 4155.3 4379.1 4699.3 5118.7 5645.2 6271.2
7021.9 7810.4 8509.5 9004.9 9128.7 8607.4 7869.7 6991.9 6034.1 4995.7
3805.3 2663.4 1716 993.2 446.7 146.3 0
2666.6 2823.6 2986.3 3140.1 3263.9 3345.8 3398.2 3429.7 3458.8 3498
3560.4 3649.4 3762.3 3888.3 4048.1 4242.6 4500.4 4831.5 5257.9 5726.1
6200 6597.9 6740.6 6589.5 6146.8 5454.7 4680.8 3865 3078.4 2347.3
1668.7 1081.4 653.3 371.2 183 72.7 0
2666.6 2800.2 2937.8 3066 3166 3234.9 3277.9 3298.4 3314.5 3336.2
3375.5 3436.9 3516.4 3599.4 3693.9 3799.8 3934.3 4110.2 4341.6 4588.2
4817 4965.6 4932.8 4702.4 4273.6 3693.7 3102.1 2522.5 1986.1 1518.4
1102 746.8 481.1 295.9 158.2 65.6 0
2666.6 2776.9 2889.4 2992 3068.2 3124 3157.5 3167.1 3170.2 3174.3
3190.5 3224.2 3270.5 3310.4 3339.7 3357.1 3368 3388.8 3425.3 3450.4
3434 3333.2 3125 2815.4 2400.3 1932.7 1523.4 1180 893.8 689.5
535.4 412.2 309 220.8 133.5 58.5 0
2666.6 2753.3 2840.6 2919.8 2980.6 3020.6 3038.5 3029 3002.8 2970.7
2939 2917.8 2907.8 2895.6 2872.4 2832.8 2778.3 2722 2669.7 2626.6
2579.5 2500 2368.2 2182.4 1941.1 1652.3 1392.5 1142.9 904.4 721.5
564.4 431.9 317.2 222.2 132.8 57.8 0
2666.6 2729.8 2791.9 2847.7 2892.9 2917.3 2919.5 2890.9 2835.4 2767
2687.5 2611.3 2545 2480.5 2405.4 2308.6 2188.7 2055.5 1914.3 1802.7
1725 1666.9 1611.4 1549.2 1481.9 1372 1261.7 1105.6 915 753.6
593.5 451.8 325.4 223.9 132 57.1 0
2666.6 2707.3 2746.4 2784.1 2817.8 2832.2 2821.1 2772.5 2688.7 2590.3
2480.5 2380.2 2296.3 2223.9 2152.8 2069.1 1969.2 1859 1742 1649.4
1587.9 1547.3 1518 1483.2 1430 1337.5 1245.4 1114.7 957.1 813.4
660.4 516.7 380.4 264.4 161.7 69.2 0
2666.6 2684.8 2700.8 2720.6 2742.5 2747.2 2722.6 2654.1 2541.9 2413.6
2273.6 2149 2047.5 1967.2 1900.2 1829.6 1749.7 1662.6 1569.7 1496
1450.8 1427.9 1424.6 1417.2 1378.1 1303.1 1229.1 1123.7 999.2 873
727.3 581.7 435.4 304.9 191.3 81.3 0
2666.6 2663 2657.9 2662 2670.1 2671.2 2638.4 2555 2426.6 2282.3
2139.1 2026.5 1944.7 1884.3 1831.1 1769.2 1695 1612.1 1518.5 1430
1364 1328.2 1331.7 1335.3 1324.1 1296.4 1229.9 1121.5 999.2 883.1
773.6 657.9 526.5 382.7 249.2 105.4 0
2666.6 2638.7 2615.4 2607 2611.1 2616.2 2594.4 2527.9 2419.5 2296.4
2176.9 2072.6 1980.8 1900.4 1824.4 1744.8 1657.7 1565 1473 1390.8
1318.4 1264.5 1235.9 1218.7 1202.5 1183.7 1144 1073.2 983.3 883.3
769.7 655.9 526.2 387 254.8 112.6 0
2666.6 2619.1 2578.4 2557.7 2559.1 2573.7 2574.1 2535.4 2454.2 2347.8
2236.3 2129.9 2026.2 1927.3 1831.8 1736.6 1639.1 1540.5 1449 1370.7
1300.6 1246.9 1208 1178.2 1150 1118 1074.2 1015.1 942 854.9
747.9 638.4 511.5 379.8 247.1 109.5 0
2666.6 2599.5 2541.2 2508.5 2507.1 2531.3 2553.8 2542.8 2489 2399.3
2295.6 2187.2 2071.9 1954.2 1839.3 1728.5 1620.6 1515.9 1425.2 1350.7
1282.9 1229.4 1180.3 1137.6 1097.4 1052.4 1004.3 956.9 900.7 826.6
726 620.9 496.8 372.7 239.4 106.4 0
2666.6 2581.8 2510.1 2467.5 2466.2 2504.1 2557.5 2587.4 2566.5 2487.7
2375.1 2252.6 2126.1 1997.5 1872.3 1752.2 1637.7 1529.8 1436.8 1361.7
1300.1 1255.3 1217 1177.1 1132.1 1074.4 1012.8 954.3 891.4 813.1
713.1 607.8 485.8 364.9 230.7 104.8 0
2666.6 2564.2 2479.1 2426.6 2425.3 2477.1 2561.2 2632 2644.1 2576.3
2454.8 2317.8 2180.3 2040.9 1905.3 1775.8 1654.8 1543.9 1448.7 1372.7
1317.4 1281.1 1253.7 1216.6 1166.7 1096.4 1021.2 951.6 882.2 799.7
700.1 594.7 474.8 357.1 222 103.1 0
2666.6 2548.8 2451.7 2392.1 2388.1 2447.8 2553.6 2655.7 2693.7 2640.9
2518.3 2368.8 2222.6 2081.4 1945.4 1815.8 1693.5 1580.5 1483.5 1406.8
1349.6 1310.6 1285.4 1253.9 1209.5 1146.2 1074.6 1000.9 925.6 833.8
725.5 615.4 492 355.7 214.7 102.8 0
2666.6 2533.3 2424.3 2357.5 2350.9 2418.7 2546 2679.4 2743.3 2705.5
2581.8 2419.8 2264.9 2122 1985.6 1856 1732.1 1617.2 1518.3 1440.7
1381.6 1339.9 1317.1 1291.1 1252.2 1196.2 1128.1 1050.4 969 867.9
750.9 635.9 509.1 354.2 207.2 102.5 0
2666.6 2517.8 2399.4 2327.1 2316.6 2383.2 2515.2 2654.5 2731.8 2712.4
2605.6 2446.2 2286.4 2145.8 2014.3 1891.4 1772.9 1661.2 1563.9 1485.7
1421.9 1377.5 1350.1 1323.7 1285.3 1231.5 1161.9 1082.4 996.6 892.9
773.5 655.4 525.4 348.5 191.3 90.5 0
2666.6 2502.3 2374.4 2296.7 2282.3 2347.8 2484.4 2629.7 2720.3 2719.3
2629.2 2472.7 2307.9 2169.8 2042.9 1926.8 1813.7 1705.2 1609.6 1530.8
1462.2 1415.1 1382.9 1356.3 1318.4 1266.8 1195.7 1114.3 1024.3 917.8
796.1 674.8 541.8 342.8 175.5 78.3 0
2666.6 2490.4 2355.3 2273.8 2255.1 2313 2434.9 2564.1 2645.3 2647.6
2570.5 2430.8 2276.1 2140.5 2022 1917.1 1816 1717 1626.4 1550.2
1487.2 1444.7 1414.2 1387.9 1350.2 1295.8 1221.2 1136.4 1044.2 937.4
813.9 693.6 556 373.1 203.8 90.1 0
2666.6 2478.3 2336.1 2251.1 2227.8 2278.2 2385.4 2498.6 2570.4 2576
2511.9 2389.1 2244.2 2111.2 2001.3 1907.5 1818.3 1728.8 1643.3 1569.7
1512.1 1474.3 1445.6 1419.4 1381.9 1324.9 1246.8 1158.5 1064.2 956.9
831.7 712.2 570.2 403.4 232.3 102.1 0
2666.6 2468.6 2322.7 2235.2 2210 2255.2 2350.4 2447 2507.1 2510.9
2453.9 2344.1 2212 2085.5 1977.5 1885.7 1799.8 1713.1 1629.2 1559.8
1511.5 1479.6 1453 1426.9 1390.1 1332.8 1254.9 1166.4 1071.7 965.9
841.1 721 581.8 423.2 256.8 112 0
2666.6 2458.8 2309.3 2219.2 2192 2232.2 2315.4 2395.4 2444 2445.8
2396.2 2299.2 2179.7 2059.8 1953.9 1863.8 1781.3 1697.6 1615.2 1550
1511.1 1484.9 1460.4 1434.4 1398.3 1340.7 1262.9 1174.2 1079.3 974.9
850.5 729.8 593.5 443.1 281.4 122 0
2666.6 2451.3 2299.7 2208.3 2181.7 2220.6 2299.3 2371.7 2413.6 2413.7
2368.4 2280.6 2170.2 2053.5 1944.4 1846.5 1756.1 1666.3 1579.5 1518.3
1485.7 1464.3 1442.4 1416.2 1380.5 1324.6 1247.4 1159.9 1067.8 965.3
845.8 723.2 590.6 441.8 279.3 119.5 0
2666.6 2443.7 2290.2 2197.4 2171.3 2209.2 2283.4 2347.8 2383.1 2381.6
2340.7 2261.9 2160.6 2047.3 1934.9 1829.4 1731.1 1635.1 1543.9 1486.6
1460.4 1443.6 1424.4 1398 1362.8 1308.5 1232 1145.8 1056.2 955.7
841.1 716.5 587.9 440.5 277.3 116.9 0
2666.6 2436.7 2283 2190.9 2165.8 2204.5 2277.2 2340.1 2373.4 2370.9
2330.5 2257.3 2160.6 2048.1 1932.9 1820.2 1714.1 1610.5 1514.9 1459.8
1435.6 1421.4 1404.9 1378.7 1342.9 1287.6 1211.7 1127 1038.2 938.5
826.7 701.9 568.3 424 264.4 110.3 0
2666.6 2429.7 2275.7 2184.4 2160.3 2199.8 2271.1 2332.2 2363.7 2360.1
2320.5 2252.7 2160.6 2049 1930.9 1811.1 1697.4 1585.8 1486 1433
1410.8 1399.3 1385.5 1359.4 1323.1 1266.8 1191.6 1108.2 1020.2 921.4
812.2 687.4 548.7 407.5 251.5 103.6 0
2666.6 2421 2268.5 2179.5 2158 2198.9 2270.6 2330.9 2360.6 2355.5
2314.6 2251.1 2162.1 2050.6 1929.8 1806 1687.3 1569.7 1467.3 1415.1
1393.7 1383.4 1371.1 1344.5 1307.7 1248.4 1175.7 1093.8 1003.8 905.6
797.1 675.3 525.9 392.9 238.4 97.2 0
2666.6 2429.7 2275.7 2184.4 2160.3 2199.8 2271.1 2332.2 2363.7 2360.1
2320.5 2252.7 2160.6 2049 1930.9 1811.1 1697.4 1585.8 1486 1433
1410.8 1399.3 1385.5 1359.4 1323.1 1266.8 1191.6 1108.2 1020.2 921.4
812.2 687.4 548.7 407.5 251.5 103.6 0
2666.6 2436.7 2283 2190.9 2165.8 2204.5 2277.2 2340.1 2373.4 2370.9
2330.5 2257.3 2160.6 2048.1 1932.9 1820.2 1714.1 1610.5 1514.9 1459.8
1435.6 1421.4 1404.9 1378.7 1342.9 1287.6 1211.7 1127 1038.2 938.5
826.7 701.9 568.3 424 264.4 110.3 0
2666.6 2443.7 2290.2 2197.4 2171.3 2209.2 2283.4 2347.8 2383.1 2381.6
2340.7 2261.9 2160.6 2047.3 1934.9 1829.4 1731.1 1635.1 1543.9 1486.6
1460.4 1443.6 1424.4 1398 1362.8 1308.5 1232 1145.8 1056.2 955.7
841.1 716.5 587.9 440.5 277.3 116.9 0
2666.6 2451.3 2299.7 2208.3 2181.7 2220.6 2299.3 2371.7 2413.6 2413.7
2368.4 2280.6 2170.2 2053.5 1944.4 1846.5 1756.1 1666.3 1579.5 1518.3
1485.7 1464.3 1442.4 1416.2 1380.5 1324.6 1247.4 1159.9 1067.8 965.3
845.8 723.2 590.6 441.8 279.3 119.5 0
2666.6 2458.8 2309.3 2219.2 2192 2232.2 2315.4 2395.4 2444 2445.8
2396.2 2299.2 2179.7 2059.8 1953.9 1863.8 1781.3 1697.6 1615.2 1550
1511.1 1484.9 1460.4 1434.4 1398.3 1340.7 1262.9 1174.2 1079.3 974.9
850.5 729.8 593.5 443.1 281.4 122 0
2666.6 2468.6 2322.7 2235.2 2210 2255.2 2350.4 2447 2507.1 2510.9
2453.9 2344.1 2212 2085.5 1977.5 1885.7 1799.8 1713.1 1629.2 1559.8
1511.5 1479.6 1453 1426.9 1390.1 1332.8 1254.9 1166.4 1071.7 965.9
841.1 721 581.8 423.2 256.8 112 0
2666.6 2478.3 2336.1 2251.1 2227.8 2278.2 2385.4 2498.6 2570.4 2576
2511.9 2389.1 2244.2 2111.2 2001.3 1907.5 1818.3 1728.8 1643.3 1569.7
1512.1 1474.3 1445.6 1419.4 1381.9 1324.9 1246.8 1158.5 1064.2 956.9
831.7 712.2 570.2 403.4 232.3 102.1 0
2666.6 2490.4 2355.3 2273.8 2255.1 2313 2434.9 2564.1 2645.3 2647.6
2570.5 2430.8 2276.1 2140.5 2022 1917.1 1816 1717 1626.4 1550.2
1487.2 1444.7 1414.2 1387.9 1350.2 1295.8 1221.2 1136.4 1044.2 937.4
813.9 693.6 556 373.1 203.8 90.1 0
2666.6 2502.3 2374.4 2296.7 2282.3 2347.8 2484.4 2629.7 2720.3 2719.3
2629.2 2472.7 2307.9 2169.8 2042.9 1926.8 1813.7 1705.2 1609.6 1530.8
1462.2 1415.1 1382.9 1356.3 1318.4 1266.8 1195.7 1114.3 1024.3 917.8
796.1 674.8 541.8 342.8 175.5 78.3 0
2666.6 2517.8 2399.4 2327.1 2316.6 2383.2 2515.2 2654.5 2731.8 2712.4
2605.6 2446.2 2286.4 2145.8 2014.3 1891.4 1772.9 1661.2 1563.9 1485.7
1421.9 1377.5 1350.1 1323.7 1285.3 1231.5 1161.9 1082.4 996.6 892.9
773.5 655.4 525.4 348.5 191.3 90.5 0
2666.6 2533.3 2424.3 2357.5 2350.9 2418.7 2546 2679.4 2743.3 2705.5
2581.8 2419.8 2264.9 2122 1985.6 1856 1732.1 1617.2 1518.3 1440.7
1381.6 1339.9 1317.1 1291.1 1252.2 1196.2 1128.1 1050.4 969 867.9
750.9 635.9 509.1 354.2 207.2 102.5 0
2666.6 2548.8 2451.7 2392.1 2388.1 2447.8 2553.6 2655.7 2693.7 2640.9
2518.3 2368.8 2222.6 2081.4 1945.4 1815.8 1693.5 1580.5 1483.5 1406.8
1349.6 1310.6 1285.4 1253.9 1209.5 1146.2 1074.6 1000.9 925.6 833.8
725.5 615.4 492 355.7 214.7 102.8 0
2666.6 2564.2 2479.1 2426.6 2425.3 2477.1 2561.2 2632 2644.1 2576.3
2454.8 2317.8 2180.3 2040.9 1905.3 1775.8 1654.8 1543.9 1448.7 1372.7
1317.4 1281.1 1253.7 1216.6 1166.7 1096.4 1021.2 951.6 882.2 799.7
700.1 594.7 474.8 357.1 222 103.1 0
2666.6 2581.8 2510.1 2467.5 2466.2 2504.1 2557.5 2587.4 2566.5 2487.7
2375.1 2252.6 2126.1 1997.5 1872.3 1752.2 1637.7 1529.8 1436.8 1361.7
1300.1 1255.3 1217 1177.1 1132.1 1074.4 1012.8 954.3 891.4 813.1
713.1 607.8 485.8 364.9 230.7 104.8 0
2666.6 2599.5 2541.2 2508.5 2507.1 2531.3 2553.8 2542.8 2489 2399.3
2295.6 2187.2 2071.9 1954.2 1839.3 1728.5 1620.6 1515.9 1425.2 1350.7
1282.9 1229.4 1180.3 1137.6 1097.4 1052.4 1004.3 956.9 900.7 826.6
726 620.9 496.8 372.7 239.4 106.4 0
2666.6 2619.1 2578.4 2557.7 2559.1 2573.7 2574.1 2535.4 2454.2 2347.8
2236.3 2129.9 2026.2 1927.3 1831.8 1736.6 1639.1 1540.5 1449 1370.7
1300.6 1246.9 1208 1178.2 1150 1118 1074.2 1015.1 942 854.9
747.9 638.4 511.5 379.8 247.1 109.5 0
2666.6 2638.7 2615.4 2607 2611.1 2616.2 2594.4 2527.9 2419.5 2296.4
2176.9 2072.6 1980.8 1900.4 1824.4 1744.8 1657.7 1565 1473 1390.8
1318.4 1264.5 1235.9 1218.7 1202.5 1183.7 1144 1073.2 983.3 883.3
769.7 655.9 526.2 387 254.8 112.6 0
2666.6 2663 2657.9 2662 2670.1 2671.2 2638.4 2555 2426.6 2282.3
2139.1 2026.5 1944.7 1884.3 1831.1 1769.2 1695 1612.1 1518.5 1430
1364 1328.2 1331.7 1335.3 1324.1 1296.4 1229.9 1121.5 999.2 883.1
773.6 657.9 526.5 382.7 249.2 105.4 0
2666.6 2684.8 2700.8 2720.6 2742.5 2747.2 2722.6 2654.1 2541.9 2413.6
2273.6 2149 2047.5 1967.2 1900.2 1829.6 1749.7 1662.6 1569.7 1496
1450.8 1427.9 1424.6 1417.2 1378.1 1303.1 1229.1 1123.7 999.2 873
727.3 581.7 435.4 304.9 191.3 81.3 0
2666.6 2707.3 2746.4 2784.1 2817.8 2832.2 2821.1 2772.5 2688.7 2590.3
2480.5 2380.2 2296.3 2223.9 2152.8 2069.1 1969.2 1859 1742 1649.4
1587.9 1547.3 1518 1483.2 1430 1337.5 1245.4 1114.7 957.1 813.4
660.4 516.7 380.4 264.4 161.7 69.2 0
2666.6 2729.8 2791.9 2847.7 2892.9 2917.3 2919.5 2890.9 2835.4 2767
2687.5 2611.3 2545 2480.5 2405.4 2308.6 2188.7 2055.5 1914.3 1802.7
1725 1666.9 1611.4 1549.2 1481.9 1372 1261.7 1105.6 915 753.6
593.5 451.8 325.4 223.9 132 57.1 0
2666.6 2753.3 2840.6 2919.8 2980.6 3020.6 3038.5 3029 3002.8 2970.7
2939 2917.8 2907.8 2895.6 2872.4 2832.8 2778.3 2722 2669.7 2626.6
2579.5 2500 2368.2 2182.4 1941.1 1652.3 1392.5 1142.9 904.4 721.5
564.4 431.9 317.2 222.2 132.8 57.8 0
2666.6 2776.9 2889.4 2992 3068.2 3124 3157.5 3167.1 3170.2 3174.3
3190.5 3224.2 3270.5 3310.4 3339.7 3357.1 3368 3388.8 3425.3 3450.4
3434 3333.2 3125 2815.4 2400.3 1932.7 1523.4 1180 893.8 689.5
535.4 412.2 309 220.8 133.5 58.5 0
2666.6 2800.2 2937.8 3066 3166 3234.9 3277.9 3298.4 3314.5 3336.2
3375.5 3436.9 3516.4 3599.4 3693.9 3799.8 3934.3 4110.2 4341.6 4588.2
4817 4965.6 4932.8 4702.4 4273.6 3693.7 3102.1 2522.5 1986.1 1518.4
1102 746.8 481.1 295.9 158.2 65.6 0
2666.6 2823.6 2986.3 3140.1 3263.9 3345.8 3398.2 3429.7 3458.8 3498
3560.4 3649.4 3762.3 3888.3 4048.1 4242.6 4500.4 4831.5 5257.9 5726.1
6200 6597.9 6740.6 6589.5 6146.8 5454.7 4680.8 3865 3078.4 2347.3
1668.7 1081.4 653.3 371.2 183 72.7 0
2666.6 2845.6 3034.9 3220.2 3365.3 3457.1 3514.3 3547.5 3581.2 3623.1
3682.9 3766.3 3875.1 4000.1 4155.3 4379.1 4699.3 5118.7 5645.2 6271.2
7021.9 7810.4 8509.5 9004.9 9128.7 8607.4 7869.7 6991.9 6034.1 4995.7
3805.3 2663.4 1716 993.2 446.7 146.3 0
2666.6 2867.6 3083.5 3300.5 3466.7 3568.6 3630.5 3665.3 3703.6 3748.1
3805.4 3883.2 3988.1 4111.9 4262.3 4515.6 4898.3 5405.8 6032.5 6816.3
7843.7 9022.9 10278.5 11420.4 12110.6 11760.1 11058.7 10118.8 8989.7 7644.1
5942 4245.4 2778.6 1615.2 710.6 220 0
2666.6 2878.5 3121.5 3362.3 3539.8 3647.8 3698.8 3711.4 3719.7 3727.1
3738.9 3764.3 3810.8 3869.1 3965.2 4166 4518.1 5028.6 5693.7 6486.7
7436.5 8529.9 9791.4 11155.2 12522.5 12885.8 12115.2 11123.7 10082.6 8898.3
7240 5457.2 3798.1 2312.1 1080.5 344.3 0
2666.6 2889.4 3159.6 3424 3612.9 3726.8 3767.1 3757.5 3735.9 3706
3672.4 3645.3 3633.5 3626.4 3668.1 3816.5 4138 4651.5 5354.8 6157
7029.5 8037 9304.3 10889.8 12934.6 14011.4 13171.7 12128.5 11175.6 10152.6
8538.1 6669 4817.4 3009.1 1450.4 468.6 0
2666.6 2904.9 3197.2 3479.5 3678 3785.8 3804 3758.3 3687.3 3605.3
3519.5 3442.8 3384.3 3344.4 3374.2 3549.4 3939.4 4537.1 5304.4 6146.8
7031.2 7987.2 9110 10500.1 12450.6 13956.9 13380.7 12226.5 11219.4 10184.1
8654.7 6835.8 5024.7 3240.7 1647.4 578.5 0
2666.6 2920.3 3235 3535.1 3743.2 3844.5 3841 3758.9 3638.6 3504.6
3366.7 3240.4 3135 3062.4 3080.5 3282.4 3740.8 4422.7 5253.8 6136.6
7032.9 7937.3 8915.7 10110.4 11966.6 13902.3 13589.7 12324.4 11263.3 10215.5
8771.2 7002.6 5232 3472.4 1844.4 688.4 0
2666.6 2929.5 3255.4 3568.6 3782.7 3873.2 3842.1 3717.4 3547.2 3370
3203.3 3059.3 2946.3 2885 2957.3 3274.4 3880.9 4728.4 5743.7 6843.2
7943.6 9025.1 10126.4 11332.9 13123.5 14962 14936.5 13727.7 12518.2 11197.3
9535.1 7583.2 5670.6 3774.2 2092.4 812.5 0
2666.6 2938.7 3275.9 3602 3822 3901.8 3843.1 3676 3455.7 3235.5
3039.8 2878.2 2757.6 2707.7 2834.2 3266.4 4021.1 5034.1 6233.6 7549.7
8854.3 10112.9 11337 12555.4 14280.4 16021.9 16283.4 15130.9 13773 12179.1
10298.9 8163.9 6109 4076.1 2340.4 936.5 0
2666.6 2943.4 3288.3 3620.1 3839.6 3911.4 3832.9 3638 3389.1 3152.2
2952.3 2792 2677.7 2645 2819.5 3333.3 4183.8 5330.1 6719.8 8261.5
9794 11275.5 12723 14125.2 15961.1 17621 17834 16688.1 15113.2 13182.8
11005.5 8665 6372.1 4185.9 2402.7 941.8 0
2666.6 2948 3300.8 3638.1 3857.1 3921.1 3822.6 3600 3322.5 3068.9
2864.9 2706 2597.8 2582.1 2804.9 3400.2 4346.5 5626 7206.2 8973.3
10733.6 12438 14109 15695 17641.9 19220.1 19384.5 18245.4 16453.2 14186.4
11712 9166.2 6635.2 4295.6 2465 947 0
2666.6 2945.9 3310.2 3646.8 3863.8 3922.1 3810.6 3573.2 3281.5 3023.7
2822.1 2665.5 2560.1 2555 2802.7 3435 4427.6 5799.7 7501.4 9391.3
11301.7 13119 14918.9 16699.3 18727.4 20223.3 20238.7 18914.6 16825.2 14224.1
11522.7 8840.8 6111.8 3884.2 2135.5 795.1 0
2666.6 2948 3300.8 3638.1 3857.1 3921.1 3822.6 3600 3322.5 3068.9
2864.9 2706 2597.8 2582.1 2804.9 3400.2 4346.5 5626 7206.2 8973.3
10733.6 12438 14109 15695 17641.9 19220.1 19384.5 18245.4 16453.2 14186.4
11712 9166.2 6635.2 4295.6 2465 947 0
2666.6 2943.4 3288.3 3620.1 3839.6 3911.4 3832.9 3638 3389.1 3152.2
2952.3 2792 2677.7 2645 2819.5 3333.3 4183.8 5330.1 6719.8 8261.5
9794 11275.5 12723 14125.2 15961.1 17621 17834 16688.1 15113.2 13182.8
11005.5 8665 6372.1 4185.9 2402.7 941.8 0
2666.6 2938.7 3275.9 3602 3822 3901.8 3843.1 3676 3455.7 3235.5
3039.8 2878.2 2757.6 2707.7 2834.2 3266.4 4021.1 5034.1 6233.6 7549.7
8854.3 10112.9 11337 12555.4 14280.4 16021.9 16283.4 15130.9 13773 12179.1
10298.9 8163.9 6109 4076.1 2340.4 936.5 0
2666.6 2929.5 3255.4 3568.6 3782.7 3873.2 3842.1 3717.4 3547.2 3370
3203.3 3059.3 2946.3 2885 2957.3 3274.4 3880.9 4728.4 5743.7 6843.2
7943.6 9025.1 10126.4 11332.9 13123.5 14962 14936.5 13727.7 12518.2 11197.3
9535.1 7583.2 5670.6 3774.2 2092.4 812.5 0
2666.6 2920.3 3235 3535.1 3743.2 3844.5 3841 3758.9 3638.6 3504.6
3366.7 3240.4 3135 3062.4 3080.5 3282.4 3740.8 4422.7 5253.8 6136.6
7032.9 7937.3 8915.7 10110.4 11966.6 13902.3 13589.7 12324.4 11263.3 10215.5
8771.2 7002.6 5232 3472.4 1844.4 688.4 0
2666.6 2904.9 3197.2 3479.5 3678 3785.8 3804 3758.3 3687.3 3605.3
3519.5 3442.8 3384.3 3344.4 3374.2 3549.4 3939.4 4537.1 5304.4 6146.8
7031.2 7987.2 9110 10500.1 12450.6 13956.9 13380.7 12226.5 11219.4 10184.1
8654.7 6835.8 5024.7 3240.7 1647.4 578.5 0
2666.6 2889.4 3159.6 3424 3612.9 3726.8 3767.1 3757.5 3735.9 3706
3672.4 3645.3 3633.5 3626.4 3668.1 3816.5 4138 4651.5 5354.8 6157
7029.5 8037 9304.3 10889.8 12934.6 14011.4 13171.7 12128.5 11175.6 10152.6
8538.1 6669 4817.4 3009.1 1450.4 468.6 0
2666.6 2878.5 3121.5 3362.3 3539.8 3647.8 3698.8 3711.4 3719.7 3727.1
3738.9 3764.3 3810.8 3869.1 3965.2 4166 4518.1 5028.6 5693.7 6486.7
7436.5 8529.9 9791.4 11155.2 12522.5 12885.8 12115.2 11123.7 10082.6 8898.3
7240 5457.2 3798.1 2312.1 1080.5 344.3 0
2666.6 2867.6 3083.5 3300.5 3466.7 3568.6 3630.5 3665.3 3703.6 3748.1
3805.4 3883.2 3988.1 4111.9 4262.3 4515.6 4898.3 5405.8 6032.5 6816.3
7843.7 9022.9 10278.5 11420.4 12110.6 11760.1 11058.7 10118.8 8989.7 7644.1
5942 4245.4 2778.6 1615.2 710.6 220 0
